Altium Designer Pick and Place Locations
C:\Users\jq080021\OneDrive - Qorvo\DXP\DXP_2021\RD5285_FOC\Project Outputs for RD5285_FOC\RD5285_FOC_OutputFiles\Pick Place\Pick Place for RD5285_FOC.txt

========================================================================================================================
File Design Information:

Date:       10/06/21
Time:       11:04
Revision:   Not in VersionControl
Variant:    No variations
Units used: mil

Designator Comment      Layer       Footprint            Center-X(mil) Center-Y(mil) Rotation Description                      
J2         "Header 2"   TopLayer    HDR1X2               550.000       900.000       180      "Header, 2-Pin"                  
C8         ""           TopLayer    0603-SMT             490.000       710.433       90       Capacitor                        
J3         "Header 5"   TopLayer    HDR1X5               75.000        700.000       270      "Header, 5-Pin"                  
R9         Res2         TopLayer    0402                 189.685       780.000       360      ""                               
R8         Res2         TopLayer    0402                 189.685       710.000       360      ""                               
R3         Res2         TopLayer    0402                 190.315       635.000       360      ""                               
R2         ""           TopLayer    0402                 269.685       780.000       360      "RES 3.3K OHM 1/10W 5% 0603 SMD" 
R10        ""           TopLayer    0402                 269.685       710.000       360      "RES 3.3K OHM 1/10W 5% 0603 SMD" 
R11        ""           TopLayer    0402                 270.315       635.000       360      "RES 3.3K OHM 1/10W 5% 0603 SMD" 
C9         "1000 pf"    TopLayer    0402                 269.685       745.000       180      Capacitor                        
C12        "1000 pf"    TopLayer    0402                 270.315       600.000       360      Capacitor                        
C10        "1000 pf"    TopLayer    0402                 270.315       675.000       360      Capacitor                        
C11        "0.1 uF"     BottomLayer 0603-SMT             145.000       864.567       270      Capacitor                        
C18        "Cap Pol1"   TopLayer    RB_5.0mm_leadSpacing 826.575       800.000       360      "Polarized Capacitor (Radial)"   
J1         "Header 4X2" TopLayer    HDR2X4               125.000       225.000       90       "Header, 4-Pin, Dual row"        
R1         100          TopLayer    0603-SMT             575.000       174.567       90       Resistor                         
C2         "220 nF"     TopLayer    0603-SMT             540.000       710.433       270      Capacitor                        
C7         ""           TopLayer    0603-SMT             735.433       420.000       360      Capacitor                        
C1         ""           BottomLayer 0603-SMT             350.748       430.315       180      Capacitor                        
C5         ""           BottomLayer 0603-SMT             435.000       335.433       90       Capacitor                        
C21        ""           TopLayer    0603-SMT             715.000       580.433       90       Capacitor                        
C22        ""           TopLayer    0603-SMT             670.000       580.433       90       Capacitor                        
J4         "Header 3"   TopLayer    HDR1X3               950.000       450.000       90       "Header, 3-Pin"                  
C35        ""           BottomLayer 0603-SMT             350.433       380.000       180      Capacitor                        
C3         ""           TopLayer    0603-SMT             600.000       710.433       90       Capacitor                        
C6         "3300 pF"    TopLayer    0603-SMT             540.433       260.000       180      Capacitor                        
D1         5V           TopLayer    0603-LED             380.000       713.504       270      "LED RED CLEAR 1206 SMD"         
R4         ""           BottomLayer 0402R                385.315       635.000       180      "RES SMD 51 OHM 1% 1/2W 1206"    
C4         ""           TopLayer    0603-SMT             674.567       330.000       360      Capacitor                        
R5         ".2 Ohm"     TopLayer    2512                 783.268       150.000       360      ""                               
R6         100          TopLayer    0603-SMT             505.000       174.567       90       Resistor                         
U1         PAC5285      TopLayer    TQFN66-40            476.890       459.842       90       PAC5285                          
R7         Res2         TopLayer    0603-SMT             440.000       710.433       90       ""                               
